Kop-Flex Elastomeric Coupling Bolt Set - Style UB - Size 60 - 60 UB BS
Part #:2271864
Catalog #:60 UB BS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Bolt Set | Coupling Size: | 60 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Urethane | Measurement System: | Imperial |
| Model: | Max-C | Series: | UB |
| Speed Max (rpm): | 4,100 rpm | Style: | UB |
General Specifications
| UPC: | 662384638424 | Weight: | 25.25 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 11.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

