Morse Elastomeric Coupling CC Bolt Set - 602 MORFLEX CC BOLT SET
Part #:086404
Catalog #:602 MORFLEX CC BOLT SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | CC Bolt Set | Coupling Size: | 602 |
| Coupling Type: | Elastomeric Coupling | For Use with: | 602 MORFLEX |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Temperature Range: | 0 F to 200 F |
General Specifications
| UPC: | 662288383116 | Weight: | 0.65 LB |
| Packaged Length: | 3.55 IN | Packaged Width: | 6.55 IN |
| Packaged Height: | 0.85 IN | HTC: | 7318.15.2095 |

