Morse Elastomeric Coupling CC Spacer Plate - 602 MORFLEX CC SPACER PLATE
Part #:012931
Catalog #:602 MORFLEX CC SPACER PLATE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | CC Spacer Plate | Coupling Size: | 602 |
| Coupling Type: | Elastomeric Coupling | For Use with: | 602 MORFLEX' |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Temperature Range: | 0 F to 200 F |
General Specifications
| UPC: | 662288372110 | Weight: | 2.14 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

