Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style K2 - Size 20 - 20 K2 CFFS
Part #:2270924
Catalog #:20 K2 CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 20 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Style: | K2 |
General Specifications
| UPC: | 662384839203 | Weight: | 0.80 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 1.00 IN | HTC: | 7318.15.2095 |

