Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style K2 - Size 25 - 25 K2 CFFS
Part #:2270932
Catalog #:25 K2 CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 25 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Style: | K2 |
General Specifications
| UPC: | 662384839210 | Weight: | 0.98 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 7318.15.2095 |

