Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style K2 - Size 30 - 30 K2 CFFS
Part #:2270940
Catalog #:30 K2 CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | K2 | Speed Max (rpm): | 4,100 rpm |
| Style: | K2 |
General Specifications
| UPC: | 662384839227 | Weight: | 1.16 LB |
| Packaged Length: | 5.85 IN | Packaged Width: | 5.55 IN |
| Packaged Height: | 1.40 IN | HTC: | 7318.15.2095 |

