Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style UB - Size 40 - 40 UB CFFS
Part #:2271930
Catalog #:40 UB CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 40 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Style: | UB |
General Specifications
| UPC: | 662384082678 | Weight: | 1.68 LB |
| HTC: | 7318.15.2095 | Country of Origin: | United States of America |

