Kop-Flex Elastomeric Coupling Center Flange Fastener Set - Style UB - Size 50 - 50 UB CFFS
Part #:2271948
Catalog #:50 UB CFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Flange Fastener Set | Coupling Size: | 50 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | UB | Speed Max (rpm): | 4,100 rpm |
| Style: | UB |
General Specifications
| UPC: | 662384082685 | Weight: | 3.83 LB |
| Packaged Length: | 6.85 IN | Packaged Width: | 5.35 IN |
| Packaged Height: | 2.40 IN | HTC: | 7318.15.2095 |
| Country of Origin: | Canada |

