Kop-Flex Elastomeric Coupling End Ring Fastener Set - Style K2 - Size 45 - 45 K2 EFFS
Part #:2271195
Catalog #:45 K2 EFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring Fastener Set | Coupling Size: | 45 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | K2 | Style: | K2 |
General Specifications
| UPC: | 662384100792 | Weight: | 0.96 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 7318.15.2095 |

