Kop-Flex Elastomeric Coupling End Ring Fastener Set - Style UB - Size 30 - 30 UB EFFS
Part #:2272003
Catalog #:30 UB EFFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring Fastener Set | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | UB | Speed Max (rpm): | 4,100 rpm |
| Style: | UB |
General Specifications
| UPC: | 662384100112 | Weight: | 0.34 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 1.15 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

