Kop-Flex Elastomeric Coupling End Ring - Style K2 - Size 35 - 35 K2 ERING
Part #:2271062
Catalog #:35 K2 ERING
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring | Coupling Size: | 35 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | K2 | Style: | K2 |
General Specifications
| UPC: | 662384122268 | Weight: | 12.62 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

