Kop-Flex Elastomeric Coupling End Ring - Style UB - Size 30 - 30 UB ERING
Part #:2272094
Catalog #:30 UB ERING
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | End Ring | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Series: | UB | Speed Max (rpm): | 4,100 rpm |
| Style: | UB |
General Specifications
| UPC: | 662384734263 | Weight: | 6.25 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.55 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

