Kop-Flex Elastomeric Coupling Flex Half - Style UB - Size 50 - Rough Bore - 50 UB FH
Part #:2271492
Catalog #:50 UB FH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Flex Half |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 5.62 in |
| Max Bore Rigid Hub (in): | 6.25 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 19.12 in |
| Series: | UB | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore (in): | 5.62 in | Style: | UB |
General Specifications
| UPC: | 662384101409 |

