Kop-Flex Elastomeric Coupling Flex Hub - Style K2 - Size 20 - Rough Bore - 20 K2 FHUB
Part #:2270486
Catalog #:20 K2 FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.13 in | Bore Size Min (in): | 1 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 20 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 4.43 in | Length Through Bore (in): | 2.94 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 3.13 in | Max Bore Rigid Hub (in): | 4.5 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 4.43 in | Speed Max (rpm): | 4,250 rpm |
| Stock Rough Bore (in): | 3.13 in | Style: | K2 |
| Torque Rating (in-lb): | 28,400 in/lbs |
General Specifications
| UPC: | 662384122138 | Weight: | 15.36 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 8.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

