Kop-Flex Elastomeric Coupling Flex Hub - Style K2 - Size 30 - Rough Bore - 30 K2 FHUB
Part #:2270502
Catalog #:30 K2 FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.38 in | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 30 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 6.21 in | Length Through Bore (in): | 3.88 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 4.38 in | Max Bore Rigid Hub (in): | 6 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 6.21 in | Speed Max (rpm): | 3,180 rpm |
| Stock Rough Bore (in): | 4.38 in | Style: | K2 |
| Torque Rating (in-lb): | 73,100 in/lbs |
General Specifications
| UPC: | 662384122152 | Weight: | 39.03 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 6.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

