Kop-Flex Elastomeric Coupling Flex Hub - Style K2 - Size 40 - Rough Bore - 40 K2 FHUB
Part #:2270528
Catalog #:40 K2 FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6 in | Bore Size Min (in): | 2.25 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 8.36 in | Length Through Bore (in): | 5.38 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 6 in | Max Bore Rigid Hub (in): | 9.63 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 8.36 in | Speed Max (rpm): | 2,400 rpm |
| Stock Rough Bore (in): | 6 in | Style: | K2 |
| Torque Rating (in-lb): | 189,000 in/lbs |
General Specifications
| UPC: | 662384122176 | Weight: | 97.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 12.75 IN |

