Kop-Flex Elastomeric Coupling Flex Hub - Style UB - Size 30 - Rough Bore - 30 UB FHUB
Part #:2272185
Catalog #:30 UB FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.19 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Coupling Size: | 30 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 4.88 in | Length Through Bore (in): | 3.25 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 3.19 in | Max Bore Rigid Hub (in): | 4.75 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 4.88 in | Speed Max (rpm): | 2,730 rpm |
| Stock Rough Bore (in): | 3.19 in | Style: | UB |
| Torque Rating (in-lb): | 25,200 in/lbs |
General Specifications
| UPC: | 662384109504 | Weight: | 20.33 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

