Kop-Flex Elastomeric Coupling Flex Hub - Style UB - Size 35 - Rough Bore - 35 UB FHUB
Part #:2272193
Catalog #:35 UB FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Coupling Size: | 35 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Max Bore Flex Hub (in): | 3.81 in |
| Max Bore Rigid Hub (in): | 5.75 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 5.88 in |
| Sleeve Outside Diameter (in): | 5.88 in | Stock Rough Bore (in): | 3.81 in |
| Style: | UB |
General Specifications
| UPC: | 662384109511 | Weight: | 34.83 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

