Kop-Flex Elastomeric Coupling Hub Finish Bored - Style EE, ES, SS - Size 70 - 70 EHUBX2
Part #:2274579
Catalog #:70 EHUBX2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Size Min (in): | 1.625 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Min (in): | 1.25 in |
| Component Type: | Hub Finish Bored | Coupling Size: | 70 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 8 in |
| L (Close Mt) (in): | 0.125 in | L (Wide Mt) (in): | 2.375 in |
| Length Through Bore (in): | 4 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 4.4375 in |
| Speed Max (rpm): | 3,600 rpm | Style: | EE, ES, SS |
| Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384001228 |

