Morse Elastomeric Coupling Morflex (R) Bolt Set - 352 MORFLEX BOLT SET
Part #:086390
Catalog #:352 MORFLEX BOLT SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Morflex (R) Bolt Set | Coupling Size: | 352 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial |
General Specifications
| UPC: | 662288382980 | Weight: | 0.22 LB |
| Packaged Length: | 3.45 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 0.95 IN | HTC: | 7318.15.2095 |

