Morse Elastomeric Coupling Morflex (R) Bolt Set - 1002 MORFLEX BOLT SET
Part #:086397
Catalog #:1002 MORFLEX BOLT SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Morflex (R) Bolt Set | Coupling Size: | 1002 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial |
General Specifications
| UPC: | 662288383048 | Weight: | 3.35 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 6.55 IN |
| Packaged Height: | 1.45 IN | HTC: | 7318.15.2095 |

