Morse Elastomeric Coupling Morflex (R) Center - 802 MORFLEX CENTER
Part #:007493
Catalog #:802 MORFLEX CENTER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Morflex (R) Center | Coupling Size: | 802 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial |
General Specifications
| UPC: | 662288371816 | Weight: | 7.83 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

