Morse Elastomeric Coupling Morflex (R) Center - 502 MORFLEX CENTER
Part #:064036
Catalog #:502 MORFLEX CENTER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Morflex (R) Center | Coupling Size: | 502 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial |
General Specifications
| UPC: | 662288374060 | Weight: | 1.93 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

