Kop-Flex Elastomeric Coupling Rigid Hub - Style K2 - Size 30 - Rough Bore - 30 K2 RHUB
Part #:2270288
Catalog #:30 K2 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6 in | Bore Type: | Rough Bore |
| Component Type: | Rigid Hub | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 12 in |
| Length Through Bore (in): | 4.25 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Max Bore Flex Hub (in): | 4.38 in |
| Max Bore Rigid Hub (in): | 6 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 6.21 in |
| Sleeve Outside Diameter (in): | 6.21 in | Stock Rough Bore (in): | 6 in |
| Style: | K2 |
General Specifications
| UPC: | 662384122367 | Weight: | 77.00 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.90.8010 |

