Kop-Flex Elastomeric Coupling Rigid Hub - Style K2 - Size 40 - Rough Bore - 40 K2 RHUB
Part #:2270304
Catalog #:40 K2 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 6 in | Max Bore Rigid Hub (in): | 9.63 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 8.36 in | Stock Rough Bore (in): | 9.63 in |
| Style: | K2 |
General Specifications
| UPC: | 662384122381 | Weight: | 248.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 18.50 IN | HTC: | 8483.90.8010 |

