Kop-Flex Elastomeric Coupling Rigid Hub - Style K2 - Size 45 - Rough Bore - 45 K2 RHUB
Part #:2270312
Catalog #:45 K2 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 9.75 in | Bore Size Min (in): | 3.33 in |
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 45 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 14 in | Length Through Bore (in): | 6.25 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 6.75 in | Max Bore Rigid Hub (in): | 9.75 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 9.59 in | Speed Max (rpm): | 2,120 rpm |
| Stock Rough Bore (in): | 9.75 in | Style: | K2 |
| Torque Rating (in-lb): | 265,000 in/lbs |
General Specifications
| UPC: | 662384122398 | Weight: | 290.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

