Kop-Flex Elastomeric Coupling Rigid Hub - Style UB - Size 40 - Rough Bore - 40 UB RHUB
Part #:2271666
Catalog #:40 UB RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 9.63 in | Bore Type: | Rough Bore |
| Component Type: | Rigid Hub | Coupling Size: | 40 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Max Bore Flex Hub (in): | 4.62 in |
| Max Bore Rigid Hub (in): | 5 in | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 15.75 in |
| Sleeve Outside Diameter (in): | 15.75 in | Stock Rough Bore (in): | 5 in |
| Style: | UB |
General Specifications
| UPC: | 662384109610 | Weight: | 133.00 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 15.75 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

