Kop-Flex Elastomeric Coupling Sleeve - Style UB - Size 40 - 40 UB SLEEVE
Part #:2272383
Catalog #:40 UB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Sleeve | Coupling Size: | 40 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 13.62 in |
| Series: | UB | Sleeve Outside Diameter (in): | 15.75 in |
| Sleeve Overall Length (in): | 9.25 in | Style: | UB |
| Use With: | Max -C UB Resilient Coupling |
General Specifications
| UPC: | 662384727852 | Weight: | 52.17 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 8.90 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

