Kop-Flex Gear Coupling Flex Hub - Size 4.5 - 4 1/2F FHUB
Part #:1960731
Catalog #:4 1/2F FHUB
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Configuration: | Gear |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 6.5 in | Length Through Bore (in): | 5.3125 in |
| Length Through Bore (mm): | 134.94 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 4.75 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 13.625 in | Size Code: | 4.5 |
| Sleeve Outside Diameter (in): | 13.625 in | Speed Max (rpm): | 4,770 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 318,000 in/lbs |
General Specifications
| UPC: | 662384145090 | Weight: | 59.86 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

