Kop-Flex Gear Coupling Gasket - Size 1.5 - 1 1/2 EB/SB GASKET
Part #:2304533
Catalog #:1 1/2 EB/SB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Gasket |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | FASTS & Series H | Outside Diameter (in): | 6 in |
| Series: | Model B |
General Specifications
| UPC: | 662384268324 | Weight: | 0.43 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 0.35 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

