Kop-Flex Gear Coupling Gasket - Size 4.5 - 4 1/2 EB GASKET
Part #:2304590
Catalog #:4 1/2 EB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Gasket |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 13.625 in |
| Series: | Series H |
General Specifications
| UPC: | 662384268454 | Weight: | 0.06 LB |
| Packaged Length: | 13.55 IN | Packaged Width: | 14.75 IN |
| Packaged Height: | 0.60 IN | HTC: | 4016.93.5020 |

