Kop-Flex Gear Coupling Gasket - Size 4.5 - 4 1/2 SB GASKET
Part #:2304699
Catalog #:4 1/2 SB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Gasket |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 13.625 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384268386 | Weight: | 0.47 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 14.75 IN |
| Packaged Height: | 0.60 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

