Kop-Flex Gear Coupling Gasket - Size 5.5 - 5 1/2 EB GASKET
Part #:2304616
Catalog #:5 1/2 EB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Gasket |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 16.75 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384268478 | Weight: | 0.08 LB |
| Packaged Length: | 15.25 IN | Packaged Width: | 9.45 IN |
| Packaged Height: | 0.70 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

