Kop-Flex Gear Coupling Limited End Float Disc - Size 3 - 3H LEFD
Part #:1963115
Catalog #:3H LEFD
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Limited End Float Disc |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Includes: | Limited End Float Disc | Lube/Non-Lube: | Lubricated |
| Material: | Phenolic Disc | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 9.4375 in |
| Series: | Fast, Series H, Waldron | Total LEF: | 0.1875 |
General Specifications
| UPC: | 662384316520 | Weight: | 0.68 LB |
| Packaged Length: | 6.85 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 0.35 IN | HTC: | 8483.90.8010 |

