Kop-Flex Gear Coupling Medium Slide Flex Hub - Size 3 - 3F MSHUB
Part #:2286094
Catalog #:3F MSHUB
KEY FEATURES
- Crowned tooth tips for piloting.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Bore Size Max (in): | 3.25 in |
| Component Type: | Medium Slide Flex Hub | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Includes: | Medium Slide Flex Hub |
| Length Through Bore (in): | 4.3125 in | Length Through Bore (mm): | 109.5375 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 3.25 in | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 8.375 in |
| Series: | Fast, Series H, Waldron | Size Code: | 3 |
General Specifications
| UPC: | 662384978773 | Weight: | 20.75 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 5.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

