Kop-Flex Gear Coupling Medium Slide Flex Hub - Size 4.5 - 4 1/2F MSHUB
Part #:2286128
Catalog #:4 1/2F MSHUB
KEY FEATURES
- Crowned tooth tips for piloting.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5 in | Bore Type: | Rough Bore |
| Component Type: | Medium Slide Flex Hub | Configuration: | Full Flex |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 6.5 in | Length Through Bore (in): | 5.8125 in |
| Length Through Bore (mm): | 147.6375 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key for Flex Hub: | 5 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 13.625 in | Size Code: | 4.5 |
| Sleeve Outside Diameter (in): | 13.625 in | Speed Max (rpm): | 4,770 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 318,000 in/lbs |
General Specifications
| UPC: | 662384978803 | Weight: | 66.35 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 6.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

