Kop-Flex Gear Coupling Medium Slide Sleeve - Size 3.5 - 3 1/2F EB MSSLEEVE
Part #:2286037
Catalog #:3 1/2F EB MSSLEEVE
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.5 in | Bolt Type: | Exposed |
| Component Type: | Medium Slide Sleeve | Configuration: | Gear Sleeve |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 11 in |
| Sleeve Material: | Steel | Sleeve Overall Length (in): | 4.46875 in |
| Sleeve Type: | Medium Slide | Speed Max (rpm): | 6,000 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 148,000 in/lbs |
| Total Slide: | 3.21875 |
General Specifications
| UPC: | 662384997088 | Weight: | 33.98 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.30 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.90.8010 |

