Kop-Flex Gear Coupling Mill Motor Hub - Size 2 - 2F MMHUB
Part #:1961176
Catalog #:2F MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.13 in | Bore Type: | Rough Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 2.875 in | Length Through Bore (in): | 4.4375 in |
| Length Through Bore (mm): | 112.7125 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 2.125 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 7 in | Size Code: | 2 |
| Sleeve Outside Diameter (in): | 7 in | Speed Max (rpm): | 9,300 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384917598 | Weight: | 9.79 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 5.90 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

