Kop-Flex Gear Coupling Mill Motor Hub - Size 2 - 2H MMHUB
Part #:1963248
Catalog #:2H MMHUB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Type: | Rough Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 3.995 in | Length Through Bore (in): | 4.1875 in |
| Length Through Bore (mm): | 106.3625 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 2.75 in |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 7 in | Size Code: | 2 |
| Sleeve Outside Diameter (in): | 7 in | Speed Max (rpm): | 9,300 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384402278 | Weight: | 14.15 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

