Kop-Flex Gear Coupling Mill Motor Hub - Size 2 - 2H MMHUB0304
Part #:1963420
Catalog #:2H MMHUB0304
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Mill Motor Hub |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 3.5625 in |
| Length Through Bore (mm): | 90.4875 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 2.75 in |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 7 in | Series: | Fast, Series H, Waldron |
| Size Code: | 2 |
General Specifications
| UPC: | 662384460032 | Weight: | 10.52 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 5.75 IN |

