Kop-Flex Gear Coupling Mill Motor Hub - Size 2 - 2F MMHUB02
Part #:2284057
Catalog #:2F MMHUB02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Type: | Taper Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 2.875 in | Length Through Bore (in): | 3 in |
| Length Through Bore (mm): | 76.2 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 7 in |
| Size Code: | 2 | Sleeve Outside Diameter (in): | 7 in |
| Speed Max (rpm): | 9,300 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384728132 | Weight: | 5.20 LB |

