Kop-Flex Gear Coupling Mill Motor Hub - Size 2.5 - 2 1/2F MMHUB02
Part #:1960897
Catalog #:2 1/2F MMHUB02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Size Min (in): | 0 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 2.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 3.625 in |
| Length Through Bore (in): | 3.0313 in | Length Through Bore (mm): | 76.2 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 8.375 in | Size Code: | 2.5 |
| Sleeve Outside Diameter (in): | 8.375 in | Speed Max (rpm): | 7,900 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384728200 | Weight: | 9.16 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 5.75 IN |

