Kop-Flex Gear Coupling Mill Motor Hub - Size 3 - 3B MMHUB
Part #:1961309
Catalog #:3B MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.125 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 4.75 in |
| Length Through Bore (in): | 5 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Model B | Outside Diameter (in): | 4.23 in |
| Size Code: | 3 | Tooth Profile: | Straight |
General Specifications
| UPC: | 662384241907 | Weight: | 23.01 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 5.90 IN |

