Kop-Flex Gear Coupling Mill Motor Hub - Size 3.5 - 3 1/2F MMHUB
Part #:1961192
Catalog #:3 1/2F MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Type: | Rough Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 5 in | Length Through Bore (in): | 5.75 in |
| Length Through Bore (mm): | 146.05 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 3.75 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 11 in | Size Code: | 3.5 |
| Sleeve Outside Diameter (in): | 11 in | Speed Max (rpm): | 6,000 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 148,000 in/lbs |
General Specifications
| UPC: | 662384918052 | Weight: | 39.00 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

