Kop-Flex Gear Coupling Mill Motor Hub - Size 4 - 4F MMHUB12
Part #:2284230
Catalog #:4F MMHUB12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.62 in | Bore Type: | Taper Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 5.75 in | Length Through Bore (in): | 5 in |
| Length Through Bore (mm): | 127 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 12.5 in |
| Size Code: | 4 | Sleeve Outside Diameter (in): | 12.5 in |
| Speed Max (rpm): | 5,260 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384728293 | Weight: | 36.06 LB |

