Kop-Flex Gear Coupling Mill Motor Hub - Size 4 - 4H MMHUB14
Part #:2284875
Catalog #:4H MMHUB14
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.25 in | Bore Size Min (in): | 2.25 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 7.76 in |
| Length Through Bore (in): | 5 in | Length Through Bore (mm): | 127 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Max Bore w/standard key: | 5.5 in | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 12.5 in |
| Size Code: | 4 | Sleeve Outside Diameter (in): | 12.5 in |
| Speed Max (rpm): | 5,260 rpm | Tooth Profile: | Crowned |
| Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384460254 | Weight: | 77.90 LB |

