Kop-Flex Gear Coupling Mill Motor Hub - Size 4.5 - 4 1/2F MMHUB14
Part #:2284271
Catalog #:4 1/2F MMHUB14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Mill Motor Hub |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 5 in |
| Length Through Bore (mm): | 127 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 6.48 in |
| Series: | Waldron | Size Code: | 4.5 |
General Specifications
| UPC: | 662384728354 | Weight: | 44.72 LB |

