Kop-Flex Gear Coupling Mill Motor Hub - Size 4.5 - 4 1/2F MMHUB16
Part #:2284289
Catalog #:4 1/2F MMHUB16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Size Min (in): | 2.625 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 4.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 6.5 in |
| Length Through Bore (in): | 5.8125 in | Length Through Bore (mm): | 139.7 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 13.625 in | Size Code: | 4.5 |
| Sleeve Outside Diameter (in): | 13.625 in | Speed Max (rpm): | 4,770 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 318,000 in/lbs |
General Specifications
| UPC: | 662384728347 | Weight: | 42.83 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 9.20 IN |

