Kop-Flex Gear Coupling Mill Motor Hub - Size 4.5 - 4 1/2W MMHUB18
Part #:2285435
Catalog #:4 1/2W MMHUB18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6 in | Bore Size Min (in): | 2 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 4.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 8.501 in |
| Length Through Bore (in): | 6 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 13.625 in |
| Size Code: | 4.5 | Sleeve Outside Diameter (in): | 13.625 in |
| Speed Max (rpm): | 3,200 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 300,000 in/lbs |
General Specifications
| UPC: | 662384488777 | Weight: | 69.02 LB |

