Kop-Flex Gear Coupling Mill Motor Hub - Size 5 - 5F MMHUB
Part #:1961275
Catalog #:5F MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Mill Motor Hub |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 6 in |
| Length Through Bore (mm): | 152.4 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 5.5 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 5.5 in | Series: | Fast, Series H, Waldron |
| Size Code: | 5 |
General Specifications
| UPC: | 662384946864 | Weight: | 86.00 LB |
| Packaged Length: | 12.08 IN | Packaged Width: | 12.08 IN |
| Packaged Height: | 12.08 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

